IESNA:LM-63-2002
[TEST]P1440276
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-850-Position 2
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 2
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.39A 47.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7787.8
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 47.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
16379.9 16385.9 16307.9 16152.0 15942.6 15701.1 15444.3 15197.6 14965.4 14731.5 
14503.5 14236.6 13897.6 13507.7 13058.5 12572.0 12050.8 11516.0 10991.4 10424.4 
9820.2 9143.8 8374.0 7512.0 6648.4 5784.9 4911.2 4027.6 3215.6 2549.4 
1997.3 1574.9 1251.1 1021.1 847.3 747.4 648.8 550.2 493.3 448.3 
411.6 381.7 355.9 334.1 314.9 298.1 282.8 269.6 257.3 245.4 
234.1 223.7 214.0 205.1 196.4 187.8 179.3 171.1 162.6 154.6 
146.4 138.8 131.4 124.0 117.0 110.0 103.1 96.4 89.6 82.4 
75.6 68.7 61.9 55.9 50.3 44.7 39.4 34.1 28.9 23.8 
19.0 14.8 10.9 8.7 6.5 4.4 0.9 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16366.4 16261.3 16090.9 15874.8 15618.0 15354.4 15094.3 14843.4 14593.4 
14314.5 14010.3 13657.7 13240.7 12767.8 12243.2 11673.7 11082.1 10473.6 9844.7 
9180.3 8450.6 7822.5 6934.6 6040.0 5197.7 4393.4 3621.8 2915.7 2329.6 
1852.6 1483.7 1194.1 982.9 823.5 730.8 639.2 547.6 493.0 448.9 
413.3 384.1 359.8 339.2 321.6 305.7 291.4 278.5 266.5 254.3 
242.5 230.6 219.1 208.3 197.5 187.2 177.3 168.1 159.1 150.8 
142.6 134.9 127.7 121.0 114.9 108.9 103.1 97.4 91.4 85.4 
78.7 72.3 65.9 59.5 52.9 46.1 40.2 34.4 28.5 23.0 
18.1 13.8 10.1 8.1 6.1 4.1 1.0 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16335.0 16207.9 16029.1 15802.8 15540.0 15262.9 14967.1 14670.5 14364.5 
14042.5 13683.1 13300.9 12847.5 12328.0 11754.2 11127.0 10490.5 9823.6 9133.7 
8423.5 7657.0 6888.9 6120.8 5343.3 4585.2 3862.6 3193.5 2594.2 2106.1 
1699.0 1379.0 1134.2 944.4 802.1 718.4 635.0 551.7 502.3 463.3 
431.8 405.6 383.6 364.5 347.4 332.4 318.7 306.1 294.3 281.8 
268.6 254.6 240.5 226.8 213.3 200.4 187.9 176.4 166.3 156.9 
147.7 138.8 130.9 123.8 118.1 113.1 108.2 102.0 94.3 86.7 
80.1 81.8 83.6 85.3 70.8 56.7 46.9 39.6 33.5 28.0 
22.5 17.1 12.6 8.6 5.7 2.9 1.0 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16307.9 16175.7 15987.5 15746.0 15472.2 15161.2 14825.6 14472.2 14096.7 
13700.9 13281.4 12833.1 12342.4 11805.9 11227.9 10603.3 9927.8 9233.7 8504.8 
7726.3 6995.2 6265.3 5511.1 4778.2 4065.7 3399.8 2805.6 2288.9 1865.3 
1520.5 1249.6 1038.6 875.0 776.0 677.2 578.4 517.8 470.2 430.6 
397.7 371.7 350.0 331.5 315.4 301.3 289.0 278.2 267.9 257.8 
247.6 236.8 226.2 215.5 204.9 194.5 184.2 174.1 164.3 154.6 
145.1 136.3 128.5 121.5 115.2 109.1 102.9 96.8 90.7 84.2 
77.4 70.6 63.9 57.0 50.6 44.2 38.4 33.0 27.7 22.7 
18.1 14.0 10.2 8.0 5.8 3.6 1.6 0.4 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16284.2 16135.8 15939.2 15696.8 15400.2 15064.6 14695.1 14293.3 13849.3 
13383.1 12900.0 12394.9 11846.6 11274.5 10638.9 9965.1 9271.8 8556.5 7812.5 
7099.1 6385.9 5657.1 4940.9 4242.8 3576.9 2966.9 2442.0 1991.7 1635.3 
1345.5 1115.4 936.8 795.6 707.9 620.9 534.0 481.1 438.8 404.1 
375.8 352.2 332.4 314.8 299.1 285.2 272.9 261.6 251.2 241.1 
231.6 222.2 213.0 204.0 195.1 186.5 178.2 170.1 162.2 154.6 
146.8 139.2 132.2 125.2 118.4 111.7 104.9 98.0 90.8 83.2 
76.0 68.8 61.6 55.1 49.1 43.2 37.8 32.7 27.7 23.0 
18.7 14.7 11.1 8.5 6.6 4.8 2.1 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16259.6 16110.4 15901.1 15645.1 15329.0 14976.4 14587.4 14141.6 13662.8 
13155.1 12597.5 12026.2 11416.0 10772.8 10094.8 9385.4 8659.9 7957.9 7246.9 
6535.7 5824.5 5115.3 4420.2 3751.6 3141.1 2599.1 2139.4 1755.0 1447.7 
1196.5 1000.0 850.2 755.5 661.8 568.2 512.2 467.4 430.6 400.0 
374.8 353.6 335.9 320.1 306.2 293.5 282.1 271.4 260.4 249.9 
239.4 228.8 217.8 207.4 197.3 187.7 178.9 170.6 162.5 155.0 
147.7 140.9 134.2 127.9 121.7 115.6 109.6 103.8 97.3 90.5 
83.7 76.7 69.7 62.7 56.1 49.7 43.2 36.8 30.9 25.4 
20.5 16.1 12.3 9.5 7.2 5.0 2.8 0.9 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16272.3 16068.0 15862.9 15657.0 15341.7 14970.5 14565.4 14114.5 13609.4 
13069.5 12496.6 11872.8 11225.3 10532.1 9823.6 9091.3 8366.8 7649.4 6938.0 
6240.3 5537.7 4843.3 4161.9 3508.0 2923.5 2416.7 2066.7 1716.7 1367.3 
1140.4 960.1 820.5 712.4 630.4 565.4 514.6 473.7 439.6 412.2 
389.3 370.1 354.0 340.1 327.6 316.3 305.3 293.3 281.1 269.2 
256.8 244.1 231.7 220.0 208.3 197.5 188.4 179.2 170.1 161.9 
153.9 146.4 140.4 136.1 131.7 126.4 120.7 114.3 107.4 99.8 
94.1 103.2 94.4 79.6 66.9 57.6 50.6 44.6 39.1 33.5 
28.0 22.8 18.4 14.0 9.6 6.0 3.1 1.2 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16267.2 16050.2 15833.3 15612.9 15288.3 14923.1 14526.4 14064.5 13576.4 
13046.7 12485.6 11870.3 11224.5 10549.0 9838.8 9115.0 8386.1 7658.4 6934.8 
6228.8 5520.7 4824.8 4139.8 3479.7 2882.7 2361.6 2014.5 1667.2 1321.3 
1098.4 924.1 786.7 681.6 599.6 535.5 484.9 444.2 410.4 383.0 
360.2 341.0 324.4 310.4 298.1 286.8 275.9 265.3 254.9 244.8 
234.8 224.7 215.0 205.4 196.3 187.5 178.7 169.8 161.6 153.8 
146.3 139.3 132.9 126.8 120.8 114.5 108.3 102.2 95.8 89.1 
82.3 75.4 68.4 61.6 55.0 49.0 43.6 37.7 31.6 26.1 
21.7 17.2 12.8 9.9 8.1 6.0 3.3 1.1 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16259.6 16071.4 15880.7 15590.0 15271.4 14920.5 14520.5 14089.1 13626.4 
13137.3 12609.3 12045.7 11441.5 10799.9 10123.6 9410.0 8679.4 7936.8 7187.2 
6459.0 5724.1 4997.8 4292.3 3608.0 2978.0 2425.3 2059.2 1693.2 1330.6 
1101.1 925.2 789.7 684.5 600.8 535.2 483.7 441.1 407.2 378.9 
355.6 336.0 319.1 304.8 291.5 279.6 268.7 258.3 248.6 239.1 
229.8 220.9 211.9 203.0 194.3 185.9 177.4 169.0 161.3 153.8 
146.2 138.6 131.5 124.7 118.0 111.3 104.4 97.4 90.1 82.1 
74.2 67.3 61.0 54.7 48.7 43.2 37.7 32.6 27.6 23.0 
19.0 14.9 11.0 8.7 6.9 5.0 2.6 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16257.9 16063.0 15866.3 15588.4 15279.0 14945.1 14592.5 14210.3 13792.5 
13359.4 12877.2 12358.5 11801.7 11198.2 10545.6 9863.4 9143.0 8396.7 7610.5 
6820.4 6024.8 5236.4 4477.5 3756.4 3100.3 2523.5 2136.6 1749.6 1366.6 
1128.0 948.3 810.4 702.1 619.3 553.2 501.8 459.3 425.3 397.3 
374.5 355.4 339.3 325.6 313.8 302.5 291.4 280.0 268.6 257.0 
245.6 234.4 223.2 212.3 201.5 191.3 181.1 170.9 161.0 151.7 
142.9 135.1 128.3 121.9 115.7 109.5 103.5 97.8 91.8 85.3 
78.7 71.9 64.9 57.8 50.9 44.8 38.7 32.7 27.2 22.6 
18.0 13.4 10.2 8.0 6.4 4.5 2.4 0.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16257.9 16038.4 15818.9 15598.5 15304.4 15011.2 14706.1 14384.0 14042.5 
13665.3 13244.1 12767.8 12244.9 11661.8 11021.9 10332.1 9626.1 8893.8 8123.7 
7326.7 6479.6 5641.1 4825.0 4057.4 3356.1 2726.3 2205.0 1865.9 1526.8 
1189.5 989.1 837.5 722.8 636.0 569.8 519.3 478.9 446.9 421.3 
400.0 382.2 366.3 352.4 340.2 327.9 314.9 300.5 286.0 271.1 
256.6 242.5 228.8 215.7 203.1 192.3 181.8 171.3 162.0 153.0 
144.5 136.3 129.8 124.2 119.1 113.3 106.4 98.5 90.3 84.9 
90.7 94.3 87.2 72.3 61.6 53.7 46.6 40.2 34.1 28.7 
23.4 18.9 14.3 9.8 7.0 4.1 1.9 0.8 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16280.8 16062.1 15843.5 15623.9 15354.4 15079.0 14812.9 14545.1 14262.0 
13939.1 13561.1 13127.2 12629.7 12075.4 11478.8 10857.5 10232.9 9563.4 8833.7 
8049.1 7193.5 6312.7 5425.5 4571.6 3760.7 3034.8 2420.7 2023.2 1625.7 
1231.4 1008.6 841.2 718.1 625.8 553.5 498.9 454.4 419.0 390.0 
366.3 346.6 329.8 315.4 302.7 291.1 279.9 268.5 256.9 245.5 
234.1 222.9 211.9 201.2 191.3 181.8 172.3 163.9 155.6 147.3 
139.4 132.4 126.2 120.4 114.7 109.1 103.1 97.1 90.8 84.4 
77.9 71.4 64.6 58.0 51.4 45.3 39.4 33.7 28.4 23.5 
19.5 15.5 11.4 9.9 9.5 7.6 3.9 1.1 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16292.6 16085.0 15877.4 15669.7 15407.8 15152.7 14906.1 14669.6 14413.7 
14123.8 13772.1 13357.7 12869.5 12328.0 11783.9 11223.6 10674.5 10094.8 9456.6 
8723.5 7913.0 7016.2 6090.6 5152.6 4242.8 3409.2 2690.1 2235.2 1780.4 
1327.0 1077.6 890.4 751.8 648.2 568.2 507.3 459.7 421.5 390.8 
365.0 343.5 324.8 308.9 294.7 282.1 270.5 259.3 249.0 239.1 
229.5 220.4 211.0 202.3 194.0 185.6 177.1 168.6 160.9 153.2 
145.7 138.3 131.1 124.1 117.2 110.0 103.1 96.4 89.3 81.7 
74.4 67.9 61.8 56.2 50.5 44.9 39.5 34.3 29.3 24.6 
20.5 16.5 12.4 10.8 10.5 8.3 4.3 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16321.5 16134.2 15946.9 15758.7 15499.4 15247.7 15016.3 14791.7 14554.4 
14293.3 13983.2 13601.8 13156.0 12646.6 12105.9 11552.5 10997.4 10433.8 9814.2 
9126.0 8323.9 7450.8 6515.7 5568.2 4630.7 3760.4 2994.0 2346.3 1956.1 
1565.7 1181.6 967.3 811.7 692.9 604.3 536.9 483.4 441.6 408.4 
381.4 358.8 340.2 324.2 310.4 298.5 287.6 276.7 265.8 254.8 
243.8 233.1 222.5 211.4 200.9 190.7 180.5 170.3 160.7 151.0 
141.6 133.4 126.5 120.5 114.8 109.1 103.5 97.8 91.7 85.2 
78.9 72.4 65.9 59.4 52.7 46.3 40.4 34.8 29.2 24.0 
19.9 15.8 11.8 10.0 9.8 7.9 4.6 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16346.0 16240.1 16058.7 15876.5 15640.9 15393.4 15162.1 14936.6 14708.6 
14471.3 14201.8 13877.2 13497.5 13058.5 12549.2 11977.9 11372.0 10721.9 10043.9 
9298.1 8486.2 7596.5 6664.9 5728.1 4819.7 3973.4 3233.3 2570.4 2151.2 
1731.8 1317.3 1075.1 896.8 764.5 665.0 591.4 534.2 490.8 456.5 
428.8 405.9 386.0 368.5 353.1 339.5 326.7 314.2 300.9 286.1 
271.4 256.3 241.8 227.8 213.9 200.5 189.1 177.7 166.4 156.8 
147.3 138.4 131.0 124.7 119.8 114.9 109.5 102.9 95.1 87.7 
83.8 85.1 89.0 79.0 64.4 54.4 46.4 40.1 34.3 29.0 
24.0 19.5 15.0 10.5 7.9 4.9 2.5 1.0 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16374.0 16307.9 16152.0 15996.9 15840.9 15617.2 15389.2 15147.6 14907.0 
14645.1 14369.6 14056.0 13702.6 13286.5 12809.3 12252.5 11638.1 10942.3 10193.1 
9378.6 8522.6 7634.3 6719.2 5808.0 4931.7 4110.3 3361.8 2704.6 2154.1 
1770.0 1386.3 1125.8 932.4 784.9 674.5 590.2 526.0 475.9 436.2 
404.1 377.7 356.5 338.4 322.7 308.9 296.8 285.6 274.8 263.6 
252.1 240.5 229.0 217.5 205.8 194.4 184.2 174.0 163.8 154.7 
145.6 137.3 129.5 122.7 116.3 110.4 104.6 98.8 93.1 87.2 
80.8 74.3 67.6 60.8 54.0 47.5 41.3 35.2 29.5 24.2 
19.9 15.6 11.4 8.9 8.2 6.8 4.2 1.7 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16396.9 16375.7 16298.6 16164.7 16030.8 15895.2 15669.7 15435.8 15168.0 
14869.7 14534.0 14158.6 13743.3 13291.6 12795.8 12228.0 11624.5 10949.9 10224.4 
9432.0 8604.0 7741.8 6857.7 5986.3 5116.5 4281.5 3496.2 2787.1 2199.0 
1789.6 1382.4 1116.4 915.9 769.2 658.4 575.6 512.6 462.6 424.1 
391.5 365.1 342.3 323.2 306.4 291.3 277.8 265.6 254.3 244.1 
234.3 224.6 215.2 206.2 197.2 188.5 179.7 171.0 162.7 154.8 
146.9 139.5 132.3 125.4 118.5 112.0 105.3 98.7 91.9 84.8 
77.4 70.4 64.0 57.8 51.7 45.9 40.4 35.1 30.1 25.3 
21.1 16.9 12.7 9.8 8.5 7.1 4.7 1.5 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16417.2 16430.8 16404.5 16340.1 16248.6 16077.4 15905.3 15733.3 15462.9 
15140.9 14770.5 14344.2 13869.6 13362.8 12807.7 12208.5 11559.3 10855.0 10071.9 
9280.3 8426.1 7589.2 6722.2 5875.3 5038.9 4208.7 3439.2 2738.7 2160.3 
1765.5 1370.9 1108.2 914.4 771.4 664.0 582.9 521.0 471.3 431.7 
399.2 372.4 349.5 330.0 313.3 298.4 285.6 274.0 263.8 254.7 
245.1 235.6 225.5 215.7 205.9 196.4 186.8 177.2 167.7 158.9 
150.2 142.0 134.6 128.2 122.4 116.8 111.2 105.2 99.2 93.2 
86.8 80.2 73.4 66.3 59.5 53.0 46.6 41.0 35.3 29.5 
24.1 19.9 15.7 11.5 9.5 8.0 5.2 1.9 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16441.8 16478.2 16470.6 16431.6 16367.2 16256.2 16090.1 15885.0 15627.3 
15307.0 14923.9 14478.1 13981.5 13439.1 12840.7 12190.7 11490.6 10735.5 9939.7 
9111.6 8277.3 7438.5 6599.5 5760.6 4929.2 4125.2 3362.3 2688.1 2125.7 
1684.8 1351.5 1101.9 917.4 775.7 687.1 599.2 539.4 494.1 456.7 
426.1 400.8 380.0 362.5 347.1 333.9 321.9 310.8 300.4 290.0 
278.7 266.0 253.1 239.5 225.9 212.3 199.5 187.5 177.1 167.6 
159.0 150.5 142.7 136.2 131.7 128.6 125.0 120.2 114.6 108.0 
100.8 93.5 92.8 89.8 76.5 65.2 53.9 46.3 39.9 34.0 
28.5 23.4 18.6 14.4 10.4 7.5 4.6 1.7 0.6 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16457.9 16500.3 16502.0 16468.1 16399.4 16279.1 16118.9 15908.7 15645.1 
15345.1 14961.2 14534.9 14054.3 13527.2 12945.8 12323.7 11658.4 10916.8 10146.5 
9326.1 8497.2 7661.9 6826.3 5990.7 5167.7 4357.0 3578.0 2870.2 2266.2 
1778.5 1413.5 1141.5 941.9 793.7 706.5 620.1 533.7 484.0 443.4 
410.2 382.9 359.2 339.1 321.9 307.0 293.5 281.6 270.8 261.2 
252.3 242.3 231.9 221.6 211.3 200.5 190.2 179.9 170.6 161.6 
152.9 144.3 136.4 129.4 123.2 117.1 111.4 105.4 99.7 93.8 
87.5 81.3 74.4 67.5 60.7 53.7 47.4 41.7 35.4 29.3 
23.8 18.8 14.6 10.9 9.2 6.7 4.3 1.8 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16463.8 16498.6 16482.5 16421.5 16307.0 16167.2 15980.8 15762.1 15497.7 
15196.8 14852.7 14474.7 14045.0 13575.5 13075.5 12527.1 11933.9 11272.8 10564.3 
9783.7 8958.2 8111.2 7244.6 6377.6 5510.6 4686.6 3881.4 3139.3 2489.7 
1948.2 1531.5 1218.6 989.2 821.8 726.5 632.2 537.9 484.2 440.5 
404.9 375.0 349.7 328.3 309.7 293.8 279.2 266.1 254.6 244.5 
234.7 225.5 216.3 207.5 198.9 190.1 181.4 172.9 164.5 156.4 
148.5 140.8 133.3 126.1 119.2 112.7 106.1 99.6 93.0 86.2 
78.5 71.9 65.4 58.9 52.7 46.8 41.2 35.8 30.7 25.8 
21.2 16.9 13.0 9.7 7.7 5.7 3.8 1.4 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16457.9 16464.7 16407.1 16303.7 16148.6 15964.6 15753.6 15520.6 15273.1 
15012.9 14735.8 14445.1 14103.5 13728.9 13298.4 12812.7 12246.6 11599.1 10894.8 
10104.9 9278.6 8416.0 7517.1 6617.9 5718.7 4861.7 4053.4 3305.9 2649.2 
2083.1 1644.5 1304.3 1052.5 866.1 762.2 659.2 556.2 498.4 453.1 
416.3 387.0 362.3 341.8 324.3 309.2 295.8 283.9 273.1 263.2 
253.8 244.1 234.0 223.8 213.0 202.0 190.5 179.7 169.5 159.6 
149.8 140.2 131.2 123.4 116.7 110.8 104.9 99.2 93.5 87.6 
81.4 74.8 68.1 61.5 54.8 48.2 42.0 36.2 30.6 25.2 
20.4 16.1 12.1 8.5 6.7 4.8 2.8 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16438.4 16417.2 16325.7 16169.7 15976.5 15748.5 15513.8 15285.8 15050.2 
14826.4 14594.2 14341.7 14033.2 13664.5 13239.9 12750.0 12209.3 11619.4 10982.1 
10266.0 9524.4 8708.2 7862.4 6950.6 6038.3 5126.1 4260.5 3453.3 2749.2 
2151.5 1687.6 1336.8 1075.1 887.5 784.6 683.0 581.5 525.5 484.0 
450.0 423.8 401.6 382.9 366.0 350.5 336.0 322.6 310.1 297.8 
285.4 272.5 258.1 243.3 228.1 213.5 198.7 185.5 173.3 162.2 
152.8 143.6 134.7 126.8 120.3 114.6 110.1 105.2 98.1 90.1 
82.9 82.4 82.0 81.6 74.2 60.6 49.9 42.0 35.5 29.6 
24.0 18.5 13.8 9.8 7.0 4.2 1.5 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16413.8 16362.1 16235.0 16041.8 15822.3 15568.9 15327.3 15098.5 14879.8 
14658.6 14418.8 14130.6 13778.1 13361.9 12903.4 12409.3 11878.8 11331.3 10777.9 
10183.7 9529.5 8787.9 7964.1 7051.2 6138.0 5224.6 4316.5 3446.7 2706.3 
2104.0 1639.9 1298.1 1047.1 864.8 762.3 660.9 559.4 502.4 457.1 
420.1 390.5 365.5 344.2 325.7 309.4 294.8 281.6 270.3 259.6 
249.3 239.2 228.8 218.8 208.6 198.3 188.0 177.5 167.0 156.5 
146.7 137.4 128.8 121.4 115.1 109.2 103.7 98.0 92.1 86.1 
79.8 73.3 66.9 60.5 54.2 48.0 41.5 35.7 30.1 24.4 
19.3 14.8 10.8 8.8 6.9 4.9 1.4 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
16379.9 16385.9 16307.9 16152.0 15942.6 15701.1 15444.3 15197.6 14965.4 14731.5 
14503.5 14236.6 13897.6 13507.7 13058.5 12572.0 12050.8 11516.0 10991.4 10424.4 
9820.2 9143.8 8374.0 7512.0 6648.4 5784.9 4911.2 4027.6 3215.6 2549.4 
1997.3 1574.9 1251.1 1021.1 847.3 747.4 648.8 550.2 493.3 448.3 
411.6 381.7 355.9 334.1 314.9 298.1 282.8 269.6 257.3 245.4 
234.1 223.7 214.0 205.1 196.4 187.8 179.3 171.1 162.6 154.6 
146.4 138.8 131.4 124.0 117.0 110.0 103.1 96.4 89.6 82.4 
75.6 68.7 61.9 55.9 50.3 44.7 39.4 34.1 28.9 23.8 
19.0 14.8 10.9 8.7 6.5 4.4 0.9 0.2 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
